Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2021-20-16SNCX |
| End size 1 | -20 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.772 |
| Hex size 5 MM | 45.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2021-NCX |
| Thread sealant | Yes |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1 1/4-11 1/2 NPT |
