Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2021-24-20SAB |
| End size 1 | -24 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hex size 5 IN | 2.008 |
| Hex size 5 MM | 51.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2021 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 1.500 |
| Tube outside diameter 1 MM | 38.1 |
| Tube outside diameter 2 IN | 1.250 |
| Tube outside diameter 2 MM | 31.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046345 |
