Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2022-20-20SNCY1 |
| End size 1 | -20 |
| End Type 1 | Male 37 degree |
| End type 2 | Female pipe (NPTF) |
| Hex size 5 IN | 2.008 |
| Hex size 5 MM | 51.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2022-NCY1 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/8-12 UN |
