Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2022-4-6SAA |
| End size 1 | -4 |
| End Type 1 | Male 37 degree |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2022 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.290 |
| Tube outside diameter 1 MM | 7.4 |
| Tube outside diameter 2 IN | 0.290 |
| Tube outside diameter 2 MM | 7.4 |
