Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2022-6-6S |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2022 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046895 |
