Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 2022-6-6S-BG |
| End Type 1 | Female pipe (NPTF) |
| End Type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.400 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
| Working pressure BAR | 276 |
| Working pressure PSI | 4000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |