Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202208-10-12S |
| End size 1 | -10 |
| End size 2 | -12 |
| End type 2 | Female braze |
| Finish plating | Oil |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Adapter-straight |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product length in | 1.024 |
| Product length mm | 26.000 |
| Product material | Carbon steel |
| Product serial name | 202208 |
| Product width in | 1.378 |
| Product width mm | 35.000 |
| Thread sealant | No |
