Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202208-6-4S |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 2 | Female braze |
| Finish plating | Oil |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 15.7 |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-straight |
| Product height in | 0.630 |
| Product height mm | 16.000 |
| Product length in | 0.740 |
| Product length mm | 18.800 |
| Product material | Carbon steel |
| Product serial name | 202208 |
| Product width in | 0.630 |
| Product width mm | 16.000 |
| Thread sealant | No |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.840 |
| Tube outside diameter 1 MM | 21.3 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
