Product specifications
Characteristic | Value |
|---|---|
| Application | Air conditioning |
| Brand | Danfoss |
| Catalog Item | 202212-8-8S |
| Finish plating | Oil |
| Hex size 5 IN | 0.984 |
| Hex size 5 MM | 25.0 |
| Product material | Carbon steel |
| Product serial name | 202212 |
| Sub brand | Hansen |
| Thread sealant | No |
