Product specifications
Characteristic | Value |
|---|---|
| Application | Air conditioning |
| Brand | Danfoss |
| Catalog Item | 202220-16-16S |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.732 |
| Hex size 5 MM | 44.0 |
| Product material | Carbon steel |
| Product serial name | 202220 |
| Sub brand | Hansen |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146098047 |
