Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2023-12-10SNC |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | -10 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male adjustable ORB ISO11926-2 |
| Finish plating | Dura-Kote |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2023 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Thread size 2 | 7/8-14 UNF |
