Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Catalog Item | 2023-12-10SNCX |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 20.80 |
| End size 1 | -12 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2023 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
