Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2023-32-32SX |
| Drop dimension IN | 1.887 |
| Drop dimension MM | 47.90 |
| End size 1 | -32 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 2.559 |
| Hex size 5 MM | 65.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2023-X |
| Thread sealant | Yes |
| Thread size 1 | 2 1/2-12 UN |
