Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2023-6-12S |
| Drop dimension IN | 0.860 |
| Drop dimension MM | 21.80 |
| End size 1 | -6 |
| End size 2 | -12 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product height in | 1.933 |
| Product height mm | 49.090 |
| Product length in | 1.880 |
| Product length mm | 47.740 |
| Product material | Carbon steel |
| Product serial name | 2023 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146171665 |
