Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Catalog Item | 2023-6-4SAB |
| Drop dimension IN | 0.580 |
| Drop dimension MM | 14.70 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product height in | 1.098 |
| Product height mm | 27.900 |
| Product length in | 1.446 |
| Product length mm | 36.740 |
| Product material | Brass |
| Product serial name | 2023 |
| Product width in | 0.512 |
| Product width mm | 13.000 |
| Thread sealant | Yes |
