Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2024-12-16SAB |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.1 |
| Tube outside diameter 2 IN | 1.000 |
| Tube outside diameter 2 MM | 25.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146047243 |
