Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 202411-6-8SNC |
| Drop dimension IN | 1.819 |
| Drop dimension MM | 46.20 |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 202411-NC |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
