Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 202413-2-4SX |
| Drop dimension IN | 1.559 |
| Drop dimension MM | 39.60 |
| End size 1 | -2 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 202413-X |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
