Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 202414-16-16S |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 38.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 202414 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1-11 5 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146047366 |
