Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 202701-12-10SX |
| End size 1 | -12 |
| End type 1 | Male ORB ISO 11926-3 |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 202701-X |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
