Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202703-4-4S |
| End size 1 | -4 |
| End type 1 | Male 37 degree |
| End type 2 | Female STC connector |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 202703 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
