Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Catalog Item | 2028-12-12SX |
| Drop dimension IN | 1.661 |
| Drop dimension MM | 42.20 |
| End size 1 | -12 |
| End size 3 | -12 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2028-X |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Thread size 3 | 1 1/16-12 UN |
![Danfoss 2028 Series Tee/Y Adapters External Pipe to 37° Flare 2028-6-8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318590%2FID463022740375-0101_preview.jpg&w=1920&q=75)