Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2029-16-16S |
| Drop dimension IN | 2.170 |
| Drop dimension MM | 55.10 |
| End size 1 | -16 |
| End size 3 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2029 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 3 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146048806 |
