Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2030-2-4SNCX |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -2 |
| End size 3 | -4 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2030-NCX |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 3 | 1/8-27 NPTF |
![Danfoss 2030 Series Tee/Y Adapters NPTF External Pipe/SAE 37? Flare 2030-2-4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318614%2FID463022740381-0101_preview.jpg&w=1920&q=75)