Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2031-32-32S |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.70 |
| End size 1 | -32 |
| End size 3 | -32 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Female pipe (NPTF) |
| Hex size 5 IN | 2.992 |
| Hex size 5 MM | 76.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2031 |
| Thread sealant | Yes |
| Thread size 1 | 2 1/2-12 UN |
| Thread size 3 | 2-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146185976 |