Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2031-8-8S |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.20 |
| End size 1 | -8 |
| End size 3 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2031 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 3 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146049476 |
