Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 203101-10-10S |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.40 |
| End size 1 | -10 |
| End size 3 | -10 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 203101 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 3 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146049223 |
