Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 203102-24-24S |
| Drop dimension IN | 2.060 |
| Drop dimension MM | 52.30 |
| End Type 1 | Female 37 degree swivel |
| End Type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 1.080 |
| Tube outside diameter 1 MM | 27.4 |
| Tube outside diameter 2 IN | 1.080 |
| Tube outside diameter 2 MM | 27.4 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |