Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2033-16-16-20SAB |
| Drop dimension IN | 2.008 |
| Drop dimension MM | 51.00 |
| End size 1 | -16 |
| End size 3 | -20 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2033 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 3 | 1 5/16-12 UN |
