Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 203301-2-4S |
| Drop dimension IN | 1.079 |
| Drop dimension MM | 27.40 |
| End size 1 | -2 |
| End size 3 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 203301 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 3 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789286048 |
