Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 203301-6-8S |
| Drop dimension IN | 1.417 |
| Drop dimension MM | 36.00 |
| End size 1 | -6 |
| End size 3 | -8 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 203301 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 3 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
| Tube outside diameter 3 IN | 0.500 |
| Tube outside diameter 3 MM | 12.7 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146049483 |
