Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2038-4-8S |
| End size 1 | -4 |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2038 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-20 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146049575 |
