Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2039-8-8SX |
| Drop dimension IN | 1.252 |
| Drop dimension MM | 31.80 |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2039-X |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
