Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2041-1-12-12SNCY1 |
| End size 1 | -12 |
| End Type 1 | Male 37 degree bulkhead |
| End type 2 | Male 37 degree |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2041-1-NCY1 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
