Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2041-4-4S |
| End size 1 | -4 |
| End Type 1 | Male 37 degree bulkhead |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2041 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035264 |
