Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2043-3-3S |
| Drop dimension IN | 1.500 |
| Drop dimension MM | 38.10 |
| End size 1 | -3 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree bulkhead |
| Finish plating | Zinc |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2043 |
| Thread size 1 | 3/8-24 UNF |
