Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2045-1-20-16S |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.875 |
| Hex size 1 MM | 47.6 |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2045 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.939 |
| Tube outside diameter 1 MM | 23.9 |
| Tube outside diameter 2 IN | 0.939 |
| Tube outside diameter 2 MM | 23.9 |
