Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 2045-3-4S |
| Complete connector | No |
| End size 1 | -4 |
| End type 1 | Female pipe swivel (NPSM) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.500 |
| Hex size 5 MM | 17.5 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 2045 |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPSM |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146181442 |
