Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2045-3-4SY1 |
| End size 1 | -3 |
| End size 2 | -4 |
| End Type 1 | Female pipe swivel (NPSM) |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 2045 |