Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2047-2-2S |
| Drop dimension IN | 1.031 |
| Drop dimension MM | 26.20 |
| End size 1 | -2 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2047 |
| Thread size 1 | 1/8-27 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146135933 |
