Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2047-2-4S |
| Drop dimension IN | 1.091 |
| Drop dimension MM | 27.70 |
| End size 1 | -2 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.550 |
| Hex size 2 MM | 14.000 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2047 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPSM |
| Tube outside diameter 1 IN | 0.130 |
| Tube outside diameter 1 MM | 3.3 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146186430 |
