Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2047-24-24S |
| Drop dimension IN | 2.839 |
| Drop dimension MM | 72.10 |
| End size 1 | -24 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.126 |
| Hex size 1 MM | 54.000 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2047 |
| Thread size 1 | 1 1/2-11 1/2 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146135940 |
