Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2048-6-8S |
| Drop dimension IN | 1.339 |
| Drop dimension MM | 34.00 |
| End size 1 | -6 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2048 |
| Thread size 1 | 3/8-18 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146186577 |
