Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2050-6-6S |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.10 |
| End size 1 | -6 |
| End type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146050335 |
