Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2061-10-12S |
| Drop dimension IN | 0.905 |
| Drop dimension MM | 23.00 |
| End size 1 | -10 |
| End type 1 | Male ORB ISO 11926-3 |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2061 |
| Seal material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146050434 |
