Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2062-20-16S |
| Drop dimension IN | 2.252 |
| Drop dimension MM | 57.20 |
| End size 1 | -20 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.890 |
| Hex size 1 MM | 48.0 |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Inquiry Tracking Number | CRN-00164515 |
| Item type | Adapter-elbow |
| Pre R2 Number | N/A |
| Product material | Carbon steel |
| Product serial name | 2062 |
| SAME AS MATERIAL | N/A |
| Seal material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146172990 |
| Proposition 65 | Cancer and Reproductive Harm |
