Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2062-20-20SAB |
| Drop dimension IN | 2.252 |
| Drop dimension MM | 57.20 |
| End size 1 | -20 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.890 |
| Hex size 1 MM | 48.000 |
| Hex size 2 IN | 1.870 |
| Hex size 2 MM | 47.500 |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item Type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2062 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | 1 5/8-12 UN |
