Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2062-20-24S |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.70 |
| End size 1 | -20 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.890 |
| Hex size 1 MM | 48.000 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2062 |
| Seal material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146186850 |
