Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2062-24-20SAA |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.70 |
| End size 1 | -24 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 2.126 |
| Hex size 1 MM | 54.000 |
| Hex size 2 IN | 2.120 |
| Hex size 2 MM | 53.800 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2062 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Thread size 2 | 1 5/8-12 UN |
