Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2066-24-24S |
| End size 1 | -24 |
| End type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 2.126 |
| Hex size 1 MM | 54.0 |
| Hex size 5 IN | 2.126 |
| Hex size 5 MM | 54.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2066 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 1/2-11 1/2 NPSM |
| Thread size 2 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146173065 |
